Please wait...action in progress.
Cyber Acoustics® HE-200 Deluxe Stereo Headphones
Images
IMAGES
 »

Cyber Acoustics® HE-200 Deluxe Stereo Headphones

Part Number: HE200RB
Be the first to write a review

 
List Price:
$16.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $16.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
Cyber Acoustics® HE-200 Deluxe Stereo Headphones Cyber Acoustics® HE-200 Deluxe Stereo Headphones
$16.99 In stock
Product description: Cyber Acoustics HE-200 Deluxe Stereo Headphones
 

Features:

  • In-line volume control
  • Soft leatherette ear pads

Specifications:

  • Hertz: 20-20,000
  • Cable:8-feet
  • Input: 3.5mm gold plated plug in
  • 1-Year limited manufacturer warranty

What is in the box:

  • Headphones
  • 6.3mm adapter

Cyber Acoustics® HE-200 Deluxe Stereo Headphones - Write a Review Close  Close