Please wait...action in progress.
Cyber Acoustics® AC-104 Mono Headset with Y-adapter
Images
IMAGES
 »

Cyber Acoustics® AC-104 Mono Headset with Y-adapter

Part Number: AC-104
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/26/2015.
Learn More
Cyber Acoustics® AC-104 Mono Headset with Y-adapter Cyber Acoustics® AC-104 Mono Headset with Y-adapter
$14.99 In stock
Product description: Slick, comfortable, and awesome quality, the AC-104 analog mono headset is a great choice for anyone doing Voice Over IP. The adjustable, over the head design fits comfortably on any head size, and the flexible, noise-cancelling boom mic's 180-degree rotation gets the job done, no matter your preference. Comfort is no issue with the AC-104's soft, leatherette ear pad.
 

Slick, comfortable, and awesome quality, the AC-104 analog mono headset is a great choice for anyone doing Voice Over IP. The adjustable, over the head design fits comfortably on any head size, and the flexible, noise-cancelling boom mic's 180-degree rotation gets the job done, no matter your preference. Comfort is no issue with the AC-104's soft, leatherette ear pad.

    Features:
  • Voice recognition certified
  • DNCT4: Direct Noise Canceling Microphone Technology
  • 180 degree microphone
  • Leatherette ear pads
  • Adjustable boom arm
  • Ambidextrous design (wear on right or left side)
  • PC Y-adapter included
  • 1-year limited manufacturer warranty
    Specifications:
  • Frequency: Headset: 20-20,000 Hz / Microphone: 100-16,000 Hz
  • Input: 3.5 mm 4 barrel plug / PC Y-adapter included
  • Headband: Over the head and adjustable
  • Microphone: Unidirectional: 62dBV/Microbar and 42dBV/Pascal
  • Drivers: 30 mm dynamic drivers
  • Cable Length: 7 ft.

Cyber Acoustics® AC-104 Mono Headset with Y-adapter - Write a Review Close  Close