Please wait...action in progress.
Belkin® 6ft AC Power Cable
Images
IMAGES
 »

Belkin® 6ft AC Power Cable

Part Number: F3A104-06
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/24/2014.
Learn More
Belkin® 6ft AC Power Cable Belkin® 6ft AC Power Cable
$9.99 In stock
Product description: This PRO Series UL listed power cable connects most computers, monitors, and printers to a 120V AC wall socket.
 

This PRO Series UL listed power cable connects most computers, monitors, and printers to a 120V AC wall socket.

Features:

  • State-of-the-art wiring design ensures 100% compatibility with all devices 100% of the time Multi-width adjustable
  • Plugs into a 120V AC wall socket Extends notebook's life by lowering its operating temperature
  • Limited lifetime manufacturer warranty

Belkin® 6ft AC Power Cable - Write a Review Close  Close