Please wait...action in progress.
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor

Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor

Part Number: PA3743U-1ACA
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$39.99
Instant Savings:
-$4.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $35.99
Offer expires 8/4/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/04/2014.
Learn More
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor
Rated 2.6/5 based on 4 customer reviews
$35.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 30W Global AC Adapter (for Mini Notebook NB205/NB305 series) and USB Mobile LCD Monitor (Part#: PA3923U-1LC3)) and see the entire collection of Computer Power Adapters.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 4 out of 5 4 out of 5
yayDecember 27, 2009
by yaytoshiba from cupertino, Ca
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
this laptop rocks!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   More than a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Good, portable, traveling toolJuly 31, 2010
by pcuser from eastern washington
Features: 3  out of 5 3 out of 5
Performance: 4 out of 5
Battery Life: 0 out of 5
Price–Value: 4 out of 5
This NB305 is a good, portable traveling tool. It comes light on the ram so I purchased the max available memory - 2 GB - which should have come standard. The charging unit is a bit large and bulky, and (as one person already commented) the connection to the laptop should be angled to reduce the device profile. Keys are comfortably spaced, however they should be sculpted (these keys a lot like the IBM Jrs "chicklet" keys from the early days of computers. I thought we'd learned a lot about ergonomics since then. Maybe not? The screen is crisp, easily read. I like Windows 7 (I didn't like Vista so am pleased at the change). Wireless connection software and hardware work flawlessly. I'd like another USB port or two since the only IO is through the wireless or a USB device. I wish there was a larger ram card available (at least 4 GB) since sometimes the machine dogs when downloading large files while running virus software.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 2 out of 5 2 out of 5
Power Adaptor - The good, the bad and the uglyApril 28, 2010
by Mike Roprocessor from New Jersey
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I give a thumbs up to Toshiba for my NB305 series netbook. They did the right thing and put the power connector on the side of the unit. The bad is that they should have designed the plug so that was an L (angled) instead of striaght. It sticks out so far that it is easy to get bumped. The ugly is that because it sticks out so far, it only needs to come out a little for it not to charge any more. BAD BAD design.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 2 out of 5 2 out of 5
DOAJanuary 5, 2012
by Ben from Kentucky
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
Got one of these to power a 14" mobile monitor. DOA, never worked as voltage output =0. Wish the connector was an "L" shaped connector too so it doesn't stick out.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor
Averages based on 5 customer reviews
Overall Rating: 2.6 out of 5
Features: 3.0 out of 5
Performance: 4.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 4.0 out of 5
2 of 5 (40%) customers would recommend this product to a friend.

Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor - Write a Review Close  Close