Please wait...action in progress.
Toshiba Primary 6-Cell Li-Ion Laptop Battery

Toshiba Primary 6-Cell Li-Ion Laptop Battery

Part Number: PA3191U-5BRS
Average Customer Rating: 
Read 31 reviews  /  Write a review

 
List Price:
$119.00
Instant Savings:
-$23.81

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $95.19
Offer expires 5/25/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/04/2015.
Learn More
Toshiba Primary 6-Cell Li-Ion Laptop Battery Toshiba Primary 6-Cell Li-Ion Laptop Battery
Rated 1.9688/5 based on 31 customer reviews
$95.19 In stock
Product description: Visit Toshiba Direct for a Toshiba Primary 6-Cell Li-Ion Battery Pack-Black and see the entire collection of Computer Batteries.
 

This Toshiba Primary Battery Pack is a 6-cell, rechargeable, removable Lithium Ion battery pack designed to work with select Toshiba portable computers. If you are on the road or in meetings frequently and require non-interrupted computing time, keep an extra battery pack handy and enjoy the true portability of your PC.

Specifications:
  • Capacity: 10.8V x 51Wh
  • Numbre of battery cells: 6
  • Dimensions: 4.9" x 2.7" x 0.8"
  • Weight: 0.7 lb
  • Battery life: Up to 4.5 hours* (Normal Mode)
  • Battery Saver (in Windows XP): Stand by, HDD Auto Off, Display Auto Off, Throttling, Hibernation
  • Compatible with Toshiba Satellite R10, R15, R20, R25 series; Satellite Pro 6000, 6100 series ; Portégé M200, M205, M400, M405, M700, M750 and M780 series; Tecra TE2000, TE 2100, M4, M7 series portable computers
  • RoHS compliant
  • One year limited warranty

Note: This is the direct replacement for Toshiba Primary 6-Cell Li-Ion Battery Packs (Mfr. Part#: PA3128U-1BRS, PA3191U-1BRS, PA3191U-2BRS, PA3191U-3BRS and PA3191U-4BRS)

*Measured by MobileMark 2002 - Battery life may vary depending on PC models, applications, power management settings and features utilized. Recharge time varies depending on usage

Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle™, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit www.rbrc.org or call 800-8-BATTERY.


Toshiba Primary 6-Cell Li-Ion Laptop Battery - Write a Review Close  Close