Please wait...action in progress.
Toshiba Primary 9-Cell Li-Ion Laptop Battery

Toshiba Primary 9-Cell Li-Ion Laptop Battery

Part Number: PA3480U-1BRS
Average Customer Rating: 
Read 10 reviews  /  Write a review

 
List Price:
$149.99
Instant Savings:
-$22.51

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $127.48
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/12/2015.
Learn More
Toshiba Primary 9-Cell Li-Ion Laptop Battery Toshiba Primary 9-Cell Li-Ion Laptop Battery
Rated 2.3636/5 based on 10 customer reviews
$127.48
Product description: Take your office on the road without sacrificing performance, productivity or convenience with this Toshiba Notebook battery pack. It gives you the mobility you need to use your computer around the house, on campus, in the office and when you travel.
 

Take your office on the road without sacrificing performance, productivity or convenience with this Toshiba Notebook battery pack. It gives you the mobility you need to use your computer around the house, on campus, in the office and when you travel.

This Toshiba Primary Battery Pack is a 9-cell, rechargeable, removable, Lithium Ion battery designed to work with the Toshiba Satellite P100 and P105 series portable computers. Used as either a spare or replacement battery, it has been tested and certified by Toshiba and meets the specifications of the original battery that came with your PC. It interfaces with the Toshiba Power Saver Utility on the notebook featuring a charge indicator to help you monitor the available power.

Mobile professionals will appreciate this primary battery which provides up to 3 hours of battery life for Satellite P100 and P105 series. Enhanced battery life helps you stay connected and be productive wherever your work takes you. Add extended power capabilities to your portable computer with an additional battery pack now!

Specifications:
  • Capacity: 10.8V x 65Wh
  • Number of battery cells: 9
  • Dimensions: 8.25" X 3.0" x 0.8"
  • Weight: 15.9 oz
  • Battery Life: Up to 3.0 hours, 12 minutes* (Normal Mode)
  • Recharge Time (Main Off/On): 4.0 hours/12 hours approximately
  • Compatible with Toshiba Satellite P100 and P105 series portable computers
  • One year limited warranty
*Measured by MobileMarkā„¢
Battery life may vary depending on processor, applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.

Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle™, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit www.rbrc.org or call 800-8-BATTERY.


Toshiba Primary 9-Cell Li-Ion Laptop Battery - Write a Review Close  Close