Please wait...action in progress.
Toshiba Primary High Capacity 12-Cell Li-Ion Laptop Battery (for Satellite P500, P505 & P505D and Qosmio X500 & X505)
Images
IMAGES
 »

Toshiba Primary High Capacity 12-Cell Li-Ion Laptop Battery (for Satellite P500, P505 & P505D and Qosmio X500 & X505)

Part Number: PA3730U-1BRS
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$149.99
Instant Savings:
-$30.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Offer expires 9/8/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/02/2014.
Learn More
Toshiba Primary High Capacity 12-Cell Li-Ion Laptop Battery (for Satellite P500, P505 & P505D and Qosmio X500 & X505) Toshiba Primary High Capacity 12-Cell Li-Ion Laptop Battery (for Satellite P500, P505 & P505D and Qosmio X500 & X505)
Rated 2.7143/5 based on 7 customer reviews
$119.99 In stock
Product description: The Toshiba Primary High Capacity Battery Pack is a 12-cell, rechargeable, Lithium Ion battery designed to work with select Toshiba Satellite series portable computer. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the TOSHIBA Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The Toshiba Primary High Capacity Battery Pack is a 12-cell, rechargeable, Lithium Ion battery designed to work with select Toshiba Satellite and Qosmio portable computer. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the TOSHIBA Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.

Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, office, on campus and when traveling. Enhanced battery life helps you stay connected and productive wherever your work takes you.

Features:
  • Snaps in and out of battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Meets or exceeds original battery
  • Additional battery pack provides extended power to work and play without worries
Specifications:
  • Capacity: 10.8V x 87Wh
  • No. of Battery Cell: 12-cell
  • Dimension & Weight: 3.78” W X 8.18” L x 0.89” H; 1.43 lb
  • Compatible with select Toshiba Satellite P500, P505, P505D series portable computers and Qosmio X500, X505 AVPCs that came with Primary High Capacity 12-Cell Battery Pack (Part#: PA3730U-1BRS)
  • RoHS compliant
  • In the box: Toshiba Li Ion Battery Pack, EU Declaration and Safety Instruction Manual
  • One-year limited warranty
Battery life may vary considerably depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.

Toshiba Primary High Capacity 12-Cell Li-Ion Laptop Battery (for Satellite P500, P505 & P505D and Qosmio X500 & X505) - Write a Review Close  Close