Please wait...action in progress.
BTI® 12-Cell Li-lon Replacement Laptop Battery
Images
IMAGES
 »

BTI® 12-Cell Li-lon Replacement Laptop Battery

Part Number: TS-A70/75
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$114.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $114.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/18/2015.
Learn More
BTI® 12-Cell Li-lon Replacement Laptop Battery BTI® 12-Cell Li-lon Replacement Laptop Battery
Rated 4.0/5 based on 1 customer reviews
$114.99 In stock
Product description: BTI is one of the leading manufacturers of notebook batteries. By maintaining strict quality standards in production, BTI is able to provide consistent, high-capacity and long lasting batteries.
 

BTI is one of the leading manufacturers of notebook batteries. By maintaining strict quality standards in production, BTI is able to provide consistent, high capacity and long lasting batteries.

Specifications:
  • Volts: 14.8V
  • Capacity: 6600mAh
  • Cells: 12
  • Chemistry: Li-Ion
  • Color: Black
  • 18-month limited manufacture warranty

BTI® 12-Cell Li-lon Replacement Laptop Battery - Write a Review Close  Close