Please wait...action in progress.
Belkin® 3 Outlet Mini Surge Protector with USB Charger

Belkin® 3 Outlet Mini Surge Protector with USB Charger

Part Number: BZ103050-TVL
Be the first to write a review

 
List Price:
$17.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $17.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Belkin® 3 Outlet Mini Surge Protector with USB Charger Belkin® 3 Outlet Mini Surge Protector with USB Charger
$17.99 In stock
Product description: Simply switching your electronic devices on and off can create electrical imbalances that can cause cumulative, permanent damage to your valuable equipment. Add peace of mind on business trips and vacations with the Mini Surge Protector from Belkin. It features three AC outlets and two powered USB outlets; ideal for MP3 players and mobile phones. It comes with 360-degree rotating plug with four locking positions and provides complete surge protection through all outlets. It also features mini-USB cable to charge virtually any USB device including MP3 players, cell phones or mobile devices.
 

Simply switching your electronic devices on and off can create electrical imbalances that can cause cumulative, permanent damage to your valuable equipment. Add peace of mind on business trips and vacations with the Mini Surge Protector from Belkin. It features three AC outlets and two powered USB outlets; ideal for MP3 players and mobile phones. It comes with 360-degree rotating plug with four locking positions and provides complete surge protection through all outlets. It also features mini-USB cable to charge virtually any USB device including MP3 players, cell phones or mobile devices.

Features:
  • 360° rotating plug with 4 locking positions
  • Provides complete surge protection through all outlets
  • Compact, lightweight, efficient design
  • Features mini-USB cable to charge virtually any USB device
Specifications:
  • AC Plug Style: Wall Mount
  • EMI/RFI Noise Filtration: 150KHz ~ 100MHz upto 40dB reduction
  • Joule Rating: 918 J
  • Maximum Spike Current: 36,000 A
  • Number of Outlets (total): 5 (3x AC, 2x USB)
  • Powered USB Output: 5V/500mA each port
  • UL Clamping Voltage: UL1449 800V
In the Box:
  • Mini Surge Protector
  • Mini-USB power cable
  • User guide
*Important: USB outlets provide charging capabilities only and cannot be used for data transfer or as a USB hub.

Belkin® 3 Outlet Mini Surge Protector with USB Charger - Write a Review Close  Close