Please wait...action in progress.
Toshiba Silicone Keyboard Protector (for select older Satellite, Satellite Pro and Qosmio series laptops)

Toshiba Silicone Keyboard Protector (for select older Satellite, Satellite Pro and Qosmio series laptops)

Part Number: PA1371U-1ETC
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 12/11/2014.
Learn More
Toshiba Silicone Keyboard Protector (for select older Satellite, Satellite Pro and Qosmio series laptops) Toshiba Silicone Keyboard Protector (for select older Satellite, Satellite Pro and Qosmio series laptops)
$19.99 In stock
Product description: The Toshiba Keyboard Protector is specially designed to protect the most valuable part of your notebook computer - the motherboard, which is housed right below your notebook keyboard. The silicone keyboard protector is ideal for any environment and the general wear and tear caused by everyday use.
 
The Toshiba Keyboard Protector is specially designed to protect the most valuable part of your notebook computer - the motherboard, which is housed right below your notebook keyboard. The silicone keyboard protector is ideal for any environment and the general wear and tear caused by everyday use. It prevents damage to your keyboard and computer from dirt, crumbs or even accidental spills. It is must-have protection for your portable PC.

Features:
  • Keep your computer and keyboard free and dry from any messy crumbs or spills
  • Machine or hand washable - Just let it dry and place it back on your keyboard
  • One year limited warranty
Specifications:
  • Color: Transparent
  • Material: Silicone
  • Dimensions: 11.61" x 5.11" x 0.08"
  • Weight: 0.7 oz
  • Compatible with Toshiba Satellite U200, U205, Portégé 2000, 2010, M100, R100, S100 and Tecra M6 series notebooks; Portégé 3500, 3505, M200, M205, M400 and M405 series Tablet PCs
Note: This Keyboard Protector is not compatible with Portégé R200, R205 or M300 series

Toshiba Silicone Keyboard Protector (for select older Satellite, Satellite Pro and Qosmio series laptops) - Write a Review Close  Close