Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
November 17, 2007
by Taskittycat1
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I changed my mind, it works. My friend pushed on it really hard and it when in. I think a piece of plastic was blocking it because now it has no problem fitting.
What is your level of technical expertise?  
How long have you been using this product?  
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
Doesn't fit the security slot for my TecraNovember 13, 2007
by Taskittycat from Los Angeles, CA
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I don't really rate it a 1 star and I probably would recommend it to someone else, as long as it is compatible with their laptop. The lock doesn't fit in my Toshiba Tecra M4 Tablet PC.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Targus® DEFCON® CL Notebook Computer Cable Lock
Averages based on 2 customer reviews
Overall Rating: 3.0 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
1 of 2 (50%) customers would recommend this product to a friend.