Please wait...action in progress.
3M™ 23-inch Widescreen Desktop LCD Monitors Privacy Filter
Images
IMAGES
 »

3M™ 23-inch Widescreen Desktop LCD Monitors Privacy Filter

Part Number: PF23.0W9
Be the first to write a review

 
List Price:
$89.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/05/2015.
Learn More
3M™ 23-inch Widescreen Desktop LCD Monitors Privacy Filter 3M™ 23-inch Widescreen Desktop LCD Monitors Privacy Filter
$89.99 In stock
Product description: 3M Privacy Filters help protect your confidential information from prying eyes which make them ideal for high traffic areas.
 

3M™ Privacy Filters help protect your confidential information from prying eyes which make them ideal for high traffic areas.

Features:

  • PF23.0W9 fits widescreen size desktop LCD monitors with a diagonally measured 23" viewable screen
  • Actual filter dimensions are 11 5/16" high x 20 1/16"
  • Reduces glare when used with the matte side
  • Passersby see only a dark screen making this filter excellent for high traffic areas
  • Choice of two easy-on, easy-off attachments
  • 1-Year limited manufacturer warranty

Specifications:

  • Anti-Glare: Yes
  • Aspect Ratio: 16:9
  • Assembly Required: Yes
  • Device Type: Desktop LCD Monitor
  • Display Size/Resolution: 23.0 / Full HD 1920 x 1080 or WUXGA 1920 x 1080
  • Display Type: LCD
  • Durable Screen Protection: Yes
  • Matte Screen Finish: Yes
  • Reduces Radiation: No
  • Resolution: 1080 x 1920
  • Reversible: Matte-to-Glossy
  • Scratch Resistant: Yes
  • Screen Format: Widescreen
  • Screen Protector Type: Frameless
  • Screen Size: 23 Inch
  • Viewing Area Diagonal: 23 Inch
  • Viewing Area Dimensions: 11.3" height x 20.07" width
  • Viewing Area Material: Plastic

Note: Use of privacy filter will cause the loss of touchscreen capability.

In the Box:

  • Privacy filter with attachment tabs

3M™ 23-inch Widescreen Desktop LCD Monitors Privacy Filter - Write a Review Close  Close