Please wait...action in progress.
Microsoft® OneNote 2013 – Product Key Card
Images
IMAGES
 »

Microsoft® OneNote 2013 – Product Key Card

Part Number: S26-05161
Be the first to write a review


All sales on software are final.
Click here for more information.
 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
Microsoft® OneNote 2013 – Product Key Card Microsoft® OneNote 2013 – Product Key Card
$49.99 In stock
Product description: Microsoft Office 2013 Product Key Card Features: Product Key only, no disc Licensed for 1 install on single PC only and cannot be transferred to another PC
 

Microsoft® Office 2013 Product Key Card Features:

  • Product Key only, no disc
  • Licensed for 1 install on single PC only and cannot be transferred to another PC

Features:

  • Your notes are always available when you use OneNote Mobile apps
  • Draw, type, click, or swipe—OneNote is reimagined for Windows 8
  • OneNote syncs with SkyDrive and SharePoint*, so your notes are always up to date on all your device
  • Embed files
  • OneNote saves automatically all your content as you go
  • Simplified sharing

*Internet connection required; must be signed in with a Microsoft account or a Microsoft Online Services ID.

System Requirements:

  • Operating system: Windows 7 or Windows 8 (32-bit Office can be installed on 32-bit or 64-bit operating systems and 64-bit Office can only be installed on 64-bit operating systems.)
  • Computer and processor: 1 GHZ or faster x86 or 64-bit processor with SSE2 instruction set.
  • Memory: 1 GB RAM (32-bit); 2 GB RAM (64-bit) recommended for graphics features, Outlook Instant Search, and certain advanced functionality.
  • Disk space: 3 gigabytes (GB)
  • Monitor resolution: 1024 x 768

Note: Product key card requires a download from office.com. See steps below:

  • Locate the product key on the backside of the product key card.
  • Follow the instructions on the card, and go to https://officesetup.getmicrosoftkey.com to download and install.
  • Enter 25-digital product key as prompted.
  • Sign in or create a Microsoft account.
  • Select preferred country and language.
  • From your "My Account" page with Microsoft, select the item that you want to install.
  • Click the "Install" button to begin your download.

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Microsoft® OneNote 2013 – Product Key Card - Write a Review Close  Close