Please wait...action in progress.
1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black)
Images
IMAGES
 »

1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black)

Part Number: HDTB210XK3BA
Average Customer Rating: 
Read 12 reviews  /  Write a review

 
List Price:
$119.99
Instant Savings:
-$55.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $64.99
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black) 1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black)
Rated 2.0714/5 based on 12 customer reviews
$64.99 In stock
Product description: 1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black)
 

Canvio Basics 3.0 products have been designed and manufactured in accordance with Toshiba’s high quality product standards, incorporating the latest technology and user-interface, while ensuring best-in-class performance, quality and workmanship.

With Toshiba’s Canvio Basics 3.0 Portable Hard Drives, you’ll enjoy portable storage space for even the largest digital libraries.

Our 1TB1 Drive is capable of storing up to:

  • 285,000 digital photos, or
  • 263,000 digital music files, or
  • 820 downloaded digital movies.
  • Each Canvio Basics 3.0 Portable Hard Drive includes an internal shock sensor and ramp loading technology to help keep your drive safe.

    Storage for your computer made simple.
    Future proof with USB 3.0 interface and backwards compatible with USB 2.0, Toshiba’s Canvio Basics 3.0 Portable Hard Drives are an ideal portable add-on storage expansion solution that makes your storage easy and simple. Extremely portable with a compact design, the sleek looking and post card sized Canvio Basics 3.0 Portable Hard Drives are an ideal travel companion.

    Canvio Basics 3.0 Portable Hard Drives offer plug and play ease of use that’s ready to go out of the box with no software to install. Just connect it to the USB port on your computer and you are good to go.

    Whether for work, school, or digital entertainment, Canvio Basics 3.0 Portable Hard Drives accommodate large digital files with spacious storage capacity. You can rest assured that there is a Canvio Basics 3.0 Portable Hard Drive that meets your storage needs and your lifestyle.

    Toshiba Canvio Basics 3.0 Portable Drives are compatible with Windows® XP, Windows Vista®, and Windows® 7 and Windows® 8.

    For over 20 years Toshiba has been developing and manufacturing hard drives used by every major brand of notebook computer. For more information on our external hard drives and other consumer storage products, visit http://us.toshiba.com/computers/storage.



    1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

      Product Features:
    • USB 3.0-powered portable add-on storage.
    • Easy to use with no software to install.
    • Plug and play operation.
    • Accommodates large digital files with spacious storage capacity.
    • Protects your drive (Internal Shock Sensor and Ramp Loading Technology).
    • Gives you peace of mind (Toshiba 1-Year Limited Warranty).
      Product Specifications
    • Capacity: 1TB1
    • Interface: USB 3.0
    • Transfer Rate: Up to 5 Gb/s
    • Speed: 5,400 RPM
    • Average Seek Time: 12ms
    • Cache Buffer: 8MB
    • Size: 3.1in (W) X 0.65in (H) X 4.7in (D)
    • Color: Black
    • Weight: 6.3 oz.
      Contents
    • Toshiba Canvio Basics 3.0 Portable Hard Drive
    • USB 3.0 Cable (compatible with USB 2.0)
    • Quick Install Guide
    • 1 Year Limited Warranty
      System Requirements
    • Microsoft® Windows® 8, 7, Vista or XP
    • Available USB 2.0 or USB 3.0 Port

    Note: This product is a replacement for HDTB110XK3BA.


    1TB Toshiba Canvio Basics 3.0 Portable Hard Drive (Black) - Write a Review Close  Close