Please wait...action in progress.
StarTech® 2.5” eSATA USB External Hard Drive Enclosure for SATA HDD
Images
IMAGES
 »

StarTech® 2.5” eSATA USB External Hard Drive Enclosure for SATA HDD

Part Number: SAT2510BU2E
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/22/2015.
Learn More
StarTech® 2.5” eSATA USB External Hard Drive Enclosure for SATA HDD StarTech® 2.5” eSATA USB External Hard Drive Enclosure for SATA HDD
$19.99 In stock
Product description: This eSATA/USB External Hard Drive Enclosure transforms virtually any 2.5-inch SATA (SATA, SATA II, SATA III) hard drive or solid state drive (SSD) into a cost-effective portable storage solution.
 

This eSATA/USB External Hard Drive Enclosure transforms virtually any 2.5" SATA (SATA, SATA II, SATA III) hard drive or solid state drive (SSD) into a cost-effective portable storage solution.

Ideal for storing digital multimedia and other demanding applications, the 2.5" SATA hard drive enclosure connects to a host computer using USB 2.0 or eSATA with support for data transfer rates of up to 3Gbps (using eSATA) or 480Mbps (through USB 2.0).

A truly portable solution, the compact hard drive enclosure features lightweight yet durable aluminum construction, as well as a small form factor design that fits perfectly into your pocket or notebook bag when not in use. To eliminate the hassle of having to find a power outlet when you are ready to back up data or load your stored files, the USB/eSATA enclosure offers USB-powered operation, requiring no external power supply.

Features:

  • SATA revision 2 compliant eSATA host interface, with supported transfer rates up to 3 Gbps
  • High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
  • Powered directly from the USB port
  • Light-weight and durable aluminum chassis
  • Power/Activity LED indicator
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) or solid state drives (SSD)
  • Plug-and-Play and Hot-Swap compatible
  • Includes a protective carrying pouch
  • 2 year manufacturer limited warranty

Specifications:

  • Interface: USB 2.0 & eSATA
  • Drive Size: 2.5in
  • Drive Type: SATA
  • Drive Installation: Fixed
  • Fan(s): No
  • Connector Type(s): 1 - eSATA (7 pin; Data) Plug, 1 - USB Mini-B (5 pin) Female
  • Drive Connectors: 1 - SATA Data & Power Combo (7+15 pin) Receptacle
  • Maximum Data Transfer Rate: eSATA - 3Gbps, USB 2.0 - 480Mbps
  • RAID: No
  • Max Drive Capacity: Currently tested with up to 1TB 5400 RPM hard drives
  • Color: Black
  • Enclosure Type: Aluminum
  • Max Drive Height: 0.4 in
  • Dimension: 5.3” x 2.8” x 0.6”
  • Weight: 3.2 oz
  • LED Indicators: 1 - Single LED, flashes to show drive activity

What is in the box:

  • 1 - 2.5” SATA Enclosure
  • 1 - eSATA Cable
  • 1 - USB Cable
  • 1 - USB to DC Cable
  • 1 - Screws
  • 1 - Screw Driver
  • 1 - Travel Pouch
  • 1 - Instruction Manual

StarTech® 2.5” eSATA USB External Hard Drive Enclosure for SATA HDD - Write a Review Close  Close