Please wait...action in progress.
Toshiba 16GB MicroSD Class 10 UHS-I Memory Card
Images
IMAGES
 »

Toshiba 16GB MicroSD Class 10 UHS-I Memory Card

Part Number: PFM016U-1DCK
Be the first to write a review

 
List Price:
$39.99
Instant Savings:
-$27.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $12.99
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/03/2015.
Learn More
Toshiba 16GB MicroSD Class 10 UHS-I Memory Card Toshiba 16GB MicroSD Class 10 UHS-I Memory Card
$12.99 In stock
Product description: Toshiba 16GB MicroSD Class 10 UHS-I Memory Card
 

For the mobile users who need additional storage for their smart phones and tablets, Toshiba microSD Class 10 UHS-I memory card offers a simple removable storage solution that allows the users to easily extend the storage capacity.

Toshiba's microSD Class 10 UHS-I memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty. A full sized SD adapter is also included to work with standard SD devices such as digital cameras, camcorders, and laptop computers1. With transfer speeds up to 30 MB/s2, you can greatly improve the data transfer time between PC and mobile device. If you're looking to accelerate your mobile digital life, look no further. And now, you are no longer limited by the storage capacity in your devices because you can extend your storage up to 64GB3,4with Toshiba microSD Class 10 UHS-1 cards without any hassle.

Toshiba NAND Flash Memory is built with leading-edge technology in one of the world's largest and most advanced NAND flash fabrication facilities. As the inventor of NAND Flash and world's most experienced NAND Flash manufacturer, Toshiba's removable storage solutions offer industry-proven quality and reliability with leading speeds, performance, and capacities. Plus, Toshiba's micro SDHC memory cards are backed by a 5-year standard limited warranty.

Product Features

  • Ideal for mobile phones, tablets, and other microSD-compatible devices
  • Fast transfer speed up to 30 MB/s read2 and 10 MB/s min write, twice as fast as class 4 microSDHC5.
  • Expand storage on any microSD and SD (with included SD adapter) compatible devices.
  • Plug and Play with no software to install.
  • Provides peace of mind with Toshiba 5-Year Limited Standard Warranty.
  • Product Specifications

  • Capacities1: 16GB
  • Interface: SDHC
  • Speed rating: Class 10 UHS-I
  • Transfer speed: up to 30MB/s2
  • Color: Black
  • Contents

  • Toshiba microSD Memory Card (Class 10 UHS-I)
  • SD adapter
  • Jewel Case
  • 5 Year Limited Standard Warranty
  • Notes:
    1 Check with your device manufacturer for full compatibility.
    2 Maximum read speed 30 MB/s; write speed lower. Based on Toshiba internal test results, read and write speeds may vary depending on user-specifications such as devices used and files size read or written.
    3 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.


    Toshiba 16GB MicroSD Class 10 UHS-I Memory Card - Write a Review Close  Close