Please wait...action in progress.
Toshiba 512GB Internal Solid State Drive Q Series
Images
IMAGES
 »

Toshiba 512GB Internal Solid State Drive Q Series

Part Number: HDTS251XZSTA
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$739.99
Instant Savings:
-$370.07

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $369.92
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba 512GB Internal Solid State Drive Q Series Toshiba 512GB Internal Solid State Drive Q Series
Rated 3.0/5 based on 2 customer reviews
$369.92 In stock
Product description: Boost your notebook and desktop PCs to the next level of storage performance with Toshiba Solid State Drive technology. Toshiba Solid State Drive PC Upgrade Kit offers high performance drive upgrade for your PC. The kit comes with the tools that you need to upgrade the drive in your notebook and desktop PCs. Plus, it includes data migration cable and cloning software2 to help you transfer data from your existing drive to your new Toshiba Solid State Drive.
 

Boost your PC to the next level of storage performance with Toshiba Solid State Drive technology. Toshiba PC Internal Solid State Drive offers high performance drive upgrade for your PC.

With Toshiba Solid State Drive, you will experience faster boot-up and operation on your PC. Imagine the productivity you would gain with less time spent on waiting to access your application and digital contents.

Compared to a standard hard drive, Solid State Drive does not have moving mechanical parts. This means Toshiba Solid State Drive offers greater durability and resistance to vibration and shock. You will gain peace of mind knowing that your data will be kept safe while you are on the road.

Toshiba Solid State Drive consumes less power than a standard hard drive. You will discover you have more time to work and play on your laptop – less time worrying about finding the next power outlet for your PC.

Whether you are an avid gamers, graphics professional, or road warrior, you will find Toshiba PC Internal Solid State Drive is a perfect solution for boosting your PC performance and productivity.

Backed by a 3-year limited warranty, Toshiba PC Internal Solid State Drive is built in accordance with Toshiba's high quality standard offering high performance drive upgrade for your PC.

Product Features:

  • Provides faster boot-up speed and reduces wait time
  • Gives you fast access of application and data
  • Consumes less power for energy efficiency
  • Quiet operation without moving parts
  • Resistance to vibration and shock
  • 3-year limited warranty included5

Product Specifications:

  • Capacity: 512GB1
  • Interfaces: SATA3.0
  • Interface Transfer Rate3: 6Gb/s
  • Performance:7
    • Average Read: 552 MB/s
    • Average Write: 501 MB/s
  • Size: 3.94" (L) x 2.75" (W) x 0.37"(H)
  • Weight: 1.9oz

What's in the Box:

  • Toshiba Solid-State Drive
  • 3-Year Limited Warranty5

System Requirements:6

  • Windows® XP, Windows Vista®, Windows® 7 or Windows® 8

Notes:

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
3 Transfer rate may vary depending on user’s system configuration and capabilities.
4 5 Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
5 This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories3yr.
6 Compatibility may vary depending on user's hardware configuration and operating system
7 Average in-house testing results based on ATTO Disk Benchmark 2.46.


Toshiba 512GB Internal Solid State Drive Q Series - Write a Review Close  Close