Please wait...action in progress.
Toshiba 500GB 2.5
Images
IMAGES
 »

Toshiba 500GB 2.5" Notebook Internal Solid State Hybrid Drive (SSHD)

Part Number: PH2050U-1SHD
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$129.99
Instant Savings:
-$45.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $84.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/28/2015.
Learn More
Toshiba 500GB 2.5" Notebook Internal Solid State Hybrid Drive (SSHD) Toshiba 500GB 2.5" Notebook Internal Solid State Hybrid Drive (SSHD)
Rated 2.0/5 based on 1 customer reviews
$84.99 In stock
Product description: Toshiba 500GB 2.5" Notebook Internal Solid State Hybrid Drive (SSHD)
 

Toshiba's notebook 2.5" Internal Solid State Hybrid Drives provide a convenient and reliable way to upgrade every major brand of notebook computer. We combine our proven and reliable hard drive and NAND technology with a Serial ATA interface to provide increased performance, capacity and compatibility.

The Toshiba Solid State Hybrid Drive delivers SSD-like performance and responsiveness by combining NAND flash and innovative, self-learning algorithms with up to 1TB1 of storage capacity in a compact series of 2.5-inch hard drives.

Compatible with most notebooks, Toshiba's internal solid-state hybrid drive offers a fast, convenient and reliable way to upgrade your notebook's capacity and performance.

    High Performance Upgrade for your notebook computers2:
  • Provides faster boot-up speed than traditional hard drives
  • Gives you fast access of application/data and fast transfer rate
  • Works with Serial ATA enabled notebook computers
  • SSD-like performance with high capacity of HDD
  • Compatible with Windows® 8.1, 8, or 7 as well as Mac OS® X and Linux3
  • Professional installation recommended
    Product Features
  • Works with Serial ATA enabled notebook computers2
  • SSD-like Performance and Responsiveness
  • Usage Pattern Optimization Self-learning Caching Algorithms
  • 32MB Buffer and Toshiba 8GB NAND Flash
  • 3 Year Limited Warranty
    Product Specifications
  • Capacity1: 500GB
  • Interface: Serial ATA 3.0 (SATA)
  • Interface Transfer Rate: Up to 6.0 Gb/s
  • Rotational Speed: 5,400 RPM
  • Average Seek Time: 12ms
  • Buffer Size: 32MB
  • NAND Flash: 8GB
  • Size:
  • 500GB: 2.75" (W) X 0.28" (H) X 3.94" (D)
  • Weight:
  • 500GB: 3.24 oz.
    • Contents
    • Toshiba Notebook 2.5" Internal Solid State Hybrid Drive
    • 3 Year Limited Warranty
      System Requirements3
    • Microsoft Windows® 8.1, 8, or 7
    • Mac OS® X and Linux

    1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
    2 Professional installation recommended
    3 Compatibility and performance may vary depending on user's hardware configuration and operating system.


    Toshiba 500GB 2.5" Notebook Internal Solid State Hybrid Drive (SSHD) - Write a Review Close  Close