Please wait...action in progress.
Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive
Images
IMAGES
 »

Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive

Part Number: PA3708U-1MAW
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 6/30/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/18/2015.
Learn More
Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive
$9.99
Product description: Visit Toshiba Direct for a Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive and see the entire collection of Flash Drives.
 

Easily store, carry and transfer important files with the Toshiba Hi-Speed USB 2.0 Flash Drive. Its small size and unique retractable design easily fits in your pocket or carrying case to keep your data with you at all times. Plus, there are no lost caps as with other flash drives. With Hi-Speed USB 2.0, you'll get ultra fast data transfer speeds. Store and share graphics, digital music, multimedia files and much more.

The Flash Drive is hot Plug & Play enabled for easy installation and Windows ReadyBoost compatible to speed up your system.

Features:
  • Slim, compact & stylish retractable design - pocket-sized for easy transportability and no more lost caps
  • Easy hot Plug & Play - enables you to install the flash drive at anytime.
  • Hi-Speed USB 2.0 certified
  • High speed USB controller and Dual Memory Channel for ultra fast data transfer speeds
  • Data transfer rates of up to 21.1MB/sec; read and up to 10MB/sec write
  • No external power is required - low power consumption from the USB port
Specifications:
  • Dimensions & Weight: 2.3” W x 0.8” H x 0.33” D; 0.3 oz
  • Operating System requirements: Windows 2000/ XP/ Vista/7
  • Compatibility: Compatible with any laptop or desktop PC with a USB port
  • Environmental: RoHS compliant
  • Power: DC 4.5V — 5.5V from USB port
  • Indicator: Blue LED indicates the flash drive is in-use
  • In the box: Toshiba USB retractable flash drive and warranty booklet
  • One-year limited warranty

Note: Speed may vary due to host hardware, software and use.


Toshiba 16GB Hi-Speed USB 2.0 Retractable Flash Drive - Write a Review Close  Close