Please wait...action in progress.
Toshiba Canvio® Wireless Adapter
Images
IMAGES
 »

Toshiba Canvio® Wireless Adapter

Part Number: HDWW100XKWF1
Be the first to write a review

 
List Price:
$79.00
Instant Savings:
-$39.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 9/15/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/02/2014.
Learn More
Toshiba Canvio® Wireless Adapter Toshiba Canvio® Wireless Adapter
$39.99 In stock
Product description: Toshiba Canvio® Wireless Adapter
 

Any place. Any device. Anything you want to share.
Cast cables aside and discover the ultimate in freedom with the new Canvio® Wireless Adapter. This latest innovation from Toshiba transforms any external hard drive, letting you share, stream, keep and access your content from any place1, and on any device.

Ease the storage burden on your smartphone or tablet. Stream and share content with family and friends on their mobile devices. Or simplify business presentations. The small but mighty Canvio® Wireless Adapter lets you do all of this with the greatest of ease—without wiring up to your mobile devices.

Smart Storage
Taking pictures, shooting video and viewing files can fill up the storage on your smartphone and tablet very quickly. But carry the new Canvio® Wireless Adapter with your external hard drive and you can easily offload those files to free-up space. You won’t need to attach a single cable to your mobile devices.

Easy Access and Playback
Bring along the Canvio® Wireless Adapter and the pictures or videos on your external hard drive and you’ve got a party, or a consensus. In seconds you can share content with your family and friends on their mobile devices—up to eight at a time. Pull up and edit that graduation video or playlist on your PC while sitting on the patio. Or share business data with members of your project team.

Uninterrupted Internet
Normally when you connect to a wireless adapter you lose the connection to your wireless router—and the Internet. But with the Internet Pass-Through Mode on this device you’ll enjoy simultaneous access to the Canvio® Wireless Adapter, an external hard drive and the web. Now there’s nothing holding you back.

Small, Light and Travel-Friendly
For all it can help you do, the Canvio® Wireless Adapter takes up very little room. Keep it with an external hard drive in a bag, briefcase or purse. You’ll always be ready to stream, share and store wherever the day or your imagination takes you.1

Product Features

    Wireless storage
  • Upload media from a smartphone, tablet or laptop to a portable hard drive to free-up space
    Wireless streaming and sharing
  • Stream and share media using multiple mobile devices at the same time
    Uninterrupted Internet
  • The Internet Pass-Through Mode offers simultaneous access to the Canvio® Wireless Adapter, an external hard drive and the web
    Travel Friendly
  • Small and easy to carry. Perfect wireless companion for your portable USB external hard drive2
    Share with many
  • Access your favorite content on up to eight devices at the same time.
    Broad compatibility
  • Works with Macs (OS X® 10.7/10.8/10.9) and Windows® PCs (Windows® 8.1/8/7)
  • Free Android™ and iOS® mobile apps available for download (Android™ 2.3-4.2; iOS 5.0-7.0)
  • Works with external USB portable hard drives2

Product Specifications

    Specifications
  • Storage interface: USB 2.0
  • Wi-Fi interface: IEEE 802.11b/g/n
  • Transfer Rate: Up to 300 Mb/s
  • Size: 63X48X10mm {2.5in (W) X 1.9in (H) X 0.4in (D)}
  • Color: Black
  • Weight: 24.0g {0.85 oz.}
    Contents
  • Canvio Wireless Adapter
  • USB 2.0 Cable (for power use only)
  • AC power adapter
  • Quick Start Guide
  • 1 Year Limited Warranty
    System Requirements3
  • iOS version 5.0 – 7.0, Android™ version 2.3 - 4.2, Microsoft® Window s® 8.1, Windows® 8, Windows® 7, Mac OS X® Lion, Mac OS X® Mountain Lion, Mac OS X® Mavericks
  • Available Wi-Fi interface

1. Wireless Adapter needs to be connected to an external power source
2. Portable hard drive sold separately. Future compatibility of non Toshiba portable hard drives may vary.
3. Compatibility may vary depending on user’s hardware configuration and operating system


Toshiba Canvio® Wireless Adapter - Write a Review Close  Close