Please wait...action in progress.
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
Images
IMAGES
 »

SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs

Part Number: CE-MT0512-S1
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/03/2014.
Learn More
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
$79.99 In stock
Product description: Full-motion universal mounting bracket design fits LED/LCD/Plasma flat-panel TVs from 23" to 42" and up to 100 lbs. (45 kgs.) Tilt of 0 to - 12 degrees , swivel left/right +/-90 degrees & extends from wall from 3.75" to 21.25" 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with VESA mounting patterns (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 400) & supports universal mounting patterns: Height: 85mm to 400mm (3.4" to 15.75") Width: 100mm to 405mm (4" to 16") Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Safety screws ensure secure mounting of TV rails to wall bracket & limits shifting/movement Generous open area for easy cable routing and wiring access Built-in level for easy installation
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Features:

  • Full-motion universal mounting bracket design fits LED/LCD/Plasma flat-panel TVs from 23" to 42" and up to 100 lbs. (45 kgs.)
  • Tilt of 0 to - 12 degrees , swivel left/right +/-90 degrees & extends from wall from  3.75" to 21.25"
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Compatible with VESA mounting patterns (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 400) & supports universal mounting patterns: 
  • Height: 85mm to 400mm (3.4" to 15.75")
  • Width: 100mm to 405mm (4" to 16")
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws ensure secure mounting of TV rails to wall bracket & limits shifting/movement
  • Generous open area for easy cable routing and wiring access
  • Built-in level for easy installation
  • Includes  installation guide, and mounting hardware kit
  • UL listed
  • 5-year limited manufacturer warranty

Specifications:

  • Dimensions: (H x W x D) 17" x 17.75" x 3.75"
  • Screen size capacity: 23" to 42"
  • Compatible with VESA mounting patterns (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 400) & supports universal mounting patterns: 
  • Height: 85mm to 400mm (3.4" to 15.75")
  • Width: 100mm to 405mm (4" to 16")
  • Weight capacity – up to 100 lbs. (45 kgs.)

What is in the box:

  • Universal Full-Motion TV Mount - 23" to 42"
  • Installation kit
  • Installation manual


Specifications:
  • Screen Size Compatibility : 10-inches to 24-inches, 25-inches to 42-inches

  • SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs - Write a Review Close  Close