Please wait...action in progress.
SIIG® Full Motion TV Wall Mount for 36” to 65” TVs
Images
IMAGES
 »

SIIG® Full Motion TV Wall Mount for 36” to 65” TVs

Part Number: CE-MT0912-S1
Be the first to write a review

 
List Price:
$129.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $129.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/01/2014.
Learn More
SIIG® Full Motion TV Wall Mount for 36” to 65” TVs SIIG® Full Motion TV Wall Mount for 36” to 65” TVs
$129.99 In stock
Product description: Full-motion universal mounting bracket design fits LED/LCD/Plasma flat-panel TVs from 36” to 65” and up to 132 lbs. (60 kgs.) Tilt of 0 to -15 degrees, swivel left/right +/-60 degrees & extends from wall from 3.4” to 21.25” 2mm thick heavy-gauge steel construction with powder coated black finish for durability Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Included lock & safety screws ensure secure mounting of TV rails to wall bracket & limits shifting/movement
 

Features:

  • Full-motion universal mounting bracket design fits LED/LCD/Plasma flat-panel TVs from 36” to 65” and up to 132 lbs. (60 kgs.)
  • Tilt of 0  to -15 degrees, swivel left/right +/-60 degrees  & extends from wall from  3.4” to 21.25”
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Included lock & safety screws ensure secure mounting of TV rails to wall bracket & limits shifting/movement
  • Generous open area for easy cable routing and wiring access
  • Built-in level for easy installation
  • Includes installation guide & mounting hardware kit
  • UL listed
  • 5-year limited manufacturer warranty

Specifications:

  • Product dimensions: (H x W x D) 20.5” x 33.75” x 3.4”
  • VESA standard mounting holes (300x100, 300x200, 300x300, 400x200, 400x300, 400x400, 600x200, 600x400)
  • Universal mounting patterns: Height: 63.5mm to 500mm (2.5” to 19.75”), Width: 255mm to 790mm (10” to 31.25”)
  • Screen distance from wall: Minimum: 3.4", Maximum: 21.25"
  • Tilt angle: 0 to 15 degrees
  • Swivel angle (left to right): +/- 60 degrees
  • Screen size support: 36" to 65"
  • Weight capacity: up to 132 lbs. (60 kgs.)
  • Color: Black

What is in the box:

  • Full-Motion TV Mount - 36" to 65"
  • Installation kit & lock
  • Installation manual

SIIG® Full Motion TV Wall Mount for 36” to 65” TVs - Write a Review Close  Close