Please wait...action in progress.
Kensington® KeyFolio™ Pro 2 Universal Tablet Keyboard Case
Images
IMAGES
 »

Kensington® KeyFolio™ Pro 2 Universal Tablet Keyboard Case

Part Number: K39519US
Be the first to write a review

 
List Price:
$72.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $72.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/26/2015.
Learn More
Kensington® KeyFolio™ Pro 2 Universal Tablet Keyboard Case Kensington® KeyFolio™ Pro 2 Universal Tablet Keyboard Case
$72.99 In stock
Product description: The Kensington KeyFolio Pro 2 Universal with removable Bluetooth keyboard is easy to setup and use with any 10" tablet and provides optimal flexibility for an ergonomic set-up. A secured Velcro fastener ensures tablet vertical stability offering viewing angles from 70 to 22 degrees. A professional black dual-textured case protects against damage, folds flat and secures with an elasticized band. And the simple to use StrongFit™ corners secure your tablet in place.
 

The Kensington KeyFolio™ Pro 2 Universal with removable Bluetooth® keyboard is easy to setup and use with any 10" tablet and provides optimal flexibility for an ergonomic set-up. A secured Velcro® fastener ensures tablet vertical stability offering viewing angles from 70 to 22 degrees. A professional black dual-textured case protects against damage, folds flat and secures with an elasticized band. And the simple to use StrongFit™ corners secure your tablet in place.

Features:

  • Fit up to 10.1” tablet
  • High-performance removable Bluetooth® keyboard delivers wireless operation and personalized ergonomic set-up
  • Compact and functional 3-in-1 design
  • Secured Velcro® fastener ensures tablet vertical stability
  • View angle range from 70 to 20 degrees
  • Durable case with elasticized band secures case and protects against damage and wear
  • Two sets of simple to use StrongFit™ corners provides secure and custom fit for large and small tablets
  • Cut outs for I/O ports, speakers, front and back cameras
  • 2-Year Limited Manufacturer Warranty

Specifications:

  • Color: Black
  • Convenience: Battery Life Indicator, Rechargeable


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Kensington® KeyFolio™ Pro 2 Universal Tablet Keyboard Case - Write a Review Close  Close