Please wait...action in progress.
Case Logic 8
Images
IMAGES
 »

Case Logic 8" Tablet Sleeve Protective Carrying Case - Purple

Part Number: QTS-208PURPLE
Be the first to write a review

 
Choose Color:
CL BLACK CL PURPLE
Current Selection: CL PURPLE
List Price:
$20.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
Case Logic 8" Tablet Sleeve Protective Carrying Case - Purple Case Logic 8" Tablet Sleeve Protective Carrying Case - Purple
$20.99 In stock
Product description: Case Logic 8" Tablet Sleeve Protective Carrying Case - Purple
 
    Features:
  • Seat belt-inspired designed case fits your 8" Tablet
  • Semi-rigid, molded EVA foam and soft lining offer ultimate protection, ideal for family devices
  • Dual reversible zippers allow panel to open upon itself and lock into original shape
  • Hidden, Velcro® kickstand provides superior support and multiple viewing angles on any surface
  • Corner straps keep tablet sturdy during in-case use
  • 25-Year Limited Manufacturer Warranty
    Specification:
  • Size (l x w x h): 6.5 x 1.3 x 9.4 in
  • Fits Devices (l x w x h): 5.5 x 0.4 x 8.7 in
  • Materials: Polyester
  • Weight: 0.68 lb

Case Logic 8" Tablet Sleeve Protective Carrying Case - Purple - Write a Review Close  Close