Please wait...action in progress.
Toshiba Wireless Keyboard with Cover - Windows Optimized
Images
IMAGES
 »

Toshiba Wireless Keyboard with Cover - Windows Optimized

Part Number: PA3959U-WETBX
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Toshiba Wireless Keyboard with Cover - Windows Optimized Toshiba Wireless Keyboard with Cover - Windows Optimized
$99.99 In stock
Product description: Toshiba Wireless Keyboard with Cover - Windows Optimized
 

Overview
Love your Windows tablet but miss having a natural full-size keyboard? Look no further, the ultra slim Toshiba Wireless Keyboard is here! At approximately half a pound and only 0.35” inches thin, this Bluetooth® Keyboard is made to complement your Windows tablet in size and weight to go everywhere you do. Now you can have the convenience of a full-size keyboard at home, in the office, at a café, in your hotel room, or virtually anywhere you choose to use your tablet. The Toshiba Wireless Keyboard features 80 full-size raised tile keys, including 13 special hotkeys for quick access to your web browser and to media controls, so that you can quickly play, stop, skip, and adjust volume to your delight. The included keyboard cover not only protects your keyboard from scratches, it also converts into a tablet stand, so that you can rest your tablet in either landscape or portrait mode.

Product Features

  • Designed for ultra-portability and convenience, use it anywhere
  • Protective keyboard cover converts to tablet stand
  • Slim and lightweight design (only 0.35” thin)
  • Bluetooth® wireless connectivity
  • 80 full-size raised tile keys
  • Includes 13 hotkeys
  • Long lasting battery
  • USB rechargeable lithium polymer battery built-in
  • Low power / charging red LED indicator
  • Power on / pairing blue LED indicator
  • Windows 8,  Windows® 7 , Windows® XP, Windows Vista®*
  • Easy connectivity

Product Specifications

  • Safety/EMC Standards Approvals
  • Safety: RoHS
  • EMC: FCC, IC, C-tick
  • Compliance
  • USB 2.0 compliant keyboard with ultra-low power consumption
  • RoHS compliant, Toshiba Green Procurement Requirements
  • Wireless Connectivity
  • Wireless interface: Bluetooth®
  • Wireless working distance: up to 10 meters unobstructed
  • Compatible with Windows 8, Windows® 7, Windows Vista®, Windows® XP
  • Product Dimensions: 9 x 10.28 x 5.04 in
  • Product Weight: 9.17 oz

Toshiba Wireless Keyboard with Cover - Windows Optimized - Write a Review Close  Close