Please wait...action in progress.
Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter
Images
IMAGES
 »

Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter

Part Number: PA3710U-1BTM
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/20/2015.
Learn More
Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter
Rated 4.0/5 based on 4 customer reviews
$29.99 In stock
Product description: Visit Toshiba Direct for a Toshiba Bluetooth V2.1+EDR USB Nano Adapter and see the entire collection of Bluetooth Adapters.
 

The Toshiba Bluetooth USB Nano Adapter adds Bluetooth connectivity to your PC enabling wireless communication with a wide variety of Bluetooth devices. The nano adapter is drastically smaller than other USB adapters and can be left in the USB port of your computer.

Bluetooth provides short-range wireless connectivity, even through walls and other obstacles, which makes communication between computers and peripherals easier than ever. The Toshiba Bluetooth USB adapter provides an easy way to add this powerful connectivity to PCs without native Bluetooth ports. It complies with the latest Bluetooth v2.1+EDR standards and supports wireless data transfers of 723Kbps at ranges up to 33 feet with the integrated internal antenna. It can connect up to 7 different Bluetooth-enabled devices and employs encryption and authentication protocols to ensure safe, secure communications. The adapter has low power requirements to preserve battery life in mobile computing environments. Installs quickly and easily to a PC with an available USB port.

Features:
  • Adds Bluetooth wireless capability to your PC
  • Bluetooth v2.1+EDR, Class 2 compliant with low power consumption
  • Small enough to be left in the USB port of your computer
  • Connect up to 7 different Bluetooth-enabled devices
  • Wireless communications within a radius of 33 feet (Max., Unobstructed)
  • Toshiba Bluetooth Stack v6.30.03 included
  • Support full speed USB v1.1 interface
Specifications:
  • Interface: USB Version 1.1 standard compliant
  • Bluetooth: V2.1+EDR (not conforming to V1.0b)
  • Transmit power class: Power Class 2
  • Power ratings: DC 5V; 48.7mA/5V power consumption (Max.)
  • Support Profiles: SPP, DUN, FAX, LAP, OPP, FTP, HID, HCRP, PAN, BIP, HSP, HFP, A2DP & AVRCP
  • One-year limited warranty
Notes:
  1. Range and connection speed varies by location and orientation of adapter, communication range, operating environment, performance of the other devices and factors
  2. This is the direct replacement for Toshiba USB Bluetooth Adapter (Part#: PA3405U-1BTM, PA3455U-1BTM and PA3624U-1BTM)

Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter - Write a Review Close  Close