Please wait...action in progress.
Toshiba USB 3.0 Gigabit Ethernet Adapter
Images
IMAGES
 »

Toshiba USB 3.0 Gigabit Ethernet Adapter

Part Number: PA5131U-1ETB
Be the first to write a review

 
List Price:
$34.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $34.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/10/2015.
Learn More
Toshiba USB 3.0 Gigabit Ethernet Adapter Toshiba USB 3.0 Gigabit Ethernet Adapter
$34.99
Product description: The Toshiba USB 3.0 to Gigabit Ethernet Adapter lets you add one RJ-45 Ethernet port to your USB-enabled laptop or desktop computer quickly and easily. Simply plug into a USB 3.0 port and enjoy data transfer rates of up to 1000 Mbps over your Gigabit network.
 

The Toshiba USB 3.0 to Gigabit Ethernet Adapter lets you add one RJ-45 Ethernet port to your USB-enabled laptop or desktop computer quickly and easily. Simply plug into a USB 3.0 port and enjoy data transfer rates of up to 1000 Mbps over your Gigabit network.

This compact adapter is USB 3.0 compliance and backward compatible with USB 2.0 or earlier version. It is an ideal network solution for both home and business environment and a great alternative for a gaming console that required network access but without Wi-Fi. It is USB bus-powered and does not require power adapter.

Features:

  • Conveniently add RJ-45 10/100/1000 Mbps Gigabit Ethernet port to your computer
  • Compact and lightweight design for easy travel
  • Supports all USB 3.0 power saving modes
  • Backward compatible with USB 2.0 port
  • Supports WOL (Wake-on-LAN)
  • Supports IEEE 802.3az (Energy Efficient Ethernet)
  • Supports IPv4/IPv6 packet COE (Checksum Offload Engine)
  • Supports Full Duplex with IEEE802.3x flow control
  • Supports Half Duplex with back-pressure flow control
  • Supports crossover detection and auto-correction
  • Supports suspend mode and remote

Specifications:

  • Dimensions & Weight: 6.3” L x 5.0” W x 1.8” D; 5.6 oz
  • Color: Black
  • Min. System Requirements: A computer with Windows® 8, Windows® 7, Windows® XP O/S, an available USB port and an optical drive (driver can also be download from support.toshiba.com)
  • In the box: Toshiba USB 3.0 Gigabit Ethernet Adapter, User Manual, Driver CD and Warranty Information
  • One-year limited warranty

Toshiba USB 3.0 Gigabit Ethernet Adapter - Write a Review Close  Close