Please wait...action in progress.
ZyXEL® AC1200 Wireless USB 3.0 Adapter
Images
IMAGES
 »

ZyXEL® AC1200 Wireless USB 3.0 Adapter

Part Number: AC240
Be the first to write a review

 
List Price:
$52.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $52.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/24/2015.
Learn More
ZyXEL® AC1200 Wireless USB 3.0 Adapter ZyXEL® AC1200 Wireless USB 3.0 Adapter
$52.99
Product description: ZyXEL® AC1200 Wireless USB 3.0 Adapter
 

    Features:
  • 802.11ac technology, backward compatible with 802.11 a/b/g/n, offers concurrent wireless delivers data transfer rates of up to 300 Mbps* for 2.4 GHz or 867 Mbps* for 5 GHz
  • USB 3.0 bus allows for faster transfer speeds than USB 2.0 AC1200 adapters
  • Dual-band allows you to connect at faster 11ac speeds or to legacy 2.4Ghz 11b/g/n wireless networks
  • Easy setup with Wi-Fi Protected Setup (WPS)
  • Compact design for optimal portability
  • Convenient USB extension cable
  • 1-year limited manufactory warranty
    Specification:
  • Frequency Band: 2.4000~2.4835GHz, 5.150~5.825GHz
  • Antenna: 2 internal PIFA antennas
  • LED: Link/Act/WPS
  • Dimension: 87.1 (L) x 27.2 (W) x 17.2 (H) mm


ZyXEL® AC1200 Wireless USB 3.0 Adapter - Write a Review Close  Close