Please wait...action in progress.
ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router
Images
IMAGES
 »

ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router

Part Number: NBG6503
Be the first to write a review

 
List Price:
$72.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $72.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/29/2015.
Learn More
ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router
$72.99 In stock
Product description: ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router
 
    Features:
  • Compliant with 802.11ac with dual-band concurrent wireless speeds of up to 750 Mbps
  • True dual networks optimize HD media and Web browsing for simultaneous access from mobile, laptop and desktop devices
  • Less-congested 5 GHz bandwidth is ideal for HD video streaming and file sharing
  • QoS with special prioritization ensures smooth multimedia streaming
  • Convenient online firmware upgrade service for feature enhancements
  • Reducing 3G mobile data service costs with the home network.
  • Eco-friendly wireless scheduling and power on/off switch that save energy
  • 1-year limited manufactory warranty
    Specification:
  • Wirless Standard: 802.11 b/g/n 2.4 GHz, 802.11 a/n/ac 5 GHz
  • WLAN Features: Router/AP mode, Wi-Fi Protected Setup (WPS), Wi-Fi Multimedia (WMM), Auto channel selection, Wireless scheduling, Wireless output power management
  • Wireless Security: 64/128-bit WEP, WPA/WPA2, WPA-PSK/WPA2- PSK, MAC address filtering
  • LED Indicators: Power, WAN, LAN (1 - 4), Wireless (2.4 GHz), Wireless (5 GHz), WPS
  • Two detachable antennas
  • Buttons: Power on/off button, Wireless on/off button, WPS button, Reset button
  • Dimensions (W x D x H): 6.26" x 4.37" x 0.91"
  • Weight: 0.51 lb.
    What is in the box:
  • Wireless router
  • Two detachable antennas
  • Power adapter
  • Ethernet cable
  • Quick start guide
  • Support CD
  • Warranty card

ZyXEL® Simultaneous Dual-Band Wireless AC750 Home Router - Write a Review Close  Close