Please wait...action in progress.
Linksys® App Enabled N750 Dual-Band Wireless N Router with Gigabit and USB Port
Images
IMAGES
 »

Linksys® App Enabled N750 Dual-Band Wireless N Router with Gigabit and USB Port

Part Number: EA3500
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2014.
Learn More
Linksys® App Enabled N750 Dual-Band Wireless N Router with Gigabit and USB Port Linksys® App Enabled N750 Dual-Band Wireless N Router with Gigabit and USB Port
$99.99
Product description: Wireless-N - Built with leading 802.11n technology for top performance and range High Speed - 300 + 450 Mbps Advanced Security - WPA2 encryption and SPI Firewall to help keep your network protected Broad Compatibility - Works seamlessly with all b/g/n Wi-Fi devices Optimal Range - MIMO antenna array for expanded coverage and reliability IPv6 Enabled - Supports the latest Internet Protocol technology to future-proof your network Cisco Connect Software - Quick three step setup, plus parental controls, instant guest access and easy network management
 

Features:

  • Wireless-N - Built with leading 802.11n technology for top performance and range
  • High Speed - 300 + 450 Mbps
  • Advanced Security - WPA2 encryption and SPI Firewall to help keep your network protected
  • Broad Compatibility - Works seamlessly with all b/g/n Wi-Fi devices
  • Optimal Range - MIMO antenna array for expanded coverage and reliability
  • IPv6 Enabled - Supports the latest Internet Protocol technology to future-proof your network
  • Cisco Connect Software - Quick three step setup, plus parental controls, instant guest access and easy network management
  • Simultaneous Dual-Band - Double the network bandwidth to avoid interference and maximize throughput
  • Quality of Service (QoS) - Traffic prioritization technology delivers smooth performance for music, voice and video
  • Gigabit Ports - Four 10/100/1000 ports to connect wired devices at speeds 10x faster than Ethernet
  • SpeedBoost™ - Increases signal strength across greater distances for added in-home mobility
  • USB Storage Port - Add external storage, printers and other devices to share across your network
  • Home Theater Ready - HD/3D quality performance for Internet ready TVs, media players, game consoles, and more
  • 1-year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: Simultaneous 2.4 GHz and 5 GHz
  • Transmit/Receive: 2 x 3 for 2.4 GHz, 3 x 3 for 5 GHz
  • Antennas: 6 Internal
  • OS Compatibility: Windows, Mac
  • Software Setup: CD Install
  • Ethernet Ports x Speed: 4 x Gigabit
  • Cisco Connect Software: Yes, App Enabled
  • USB Port: Yes, Shared Storage, Virtual USB and Media Server

What is in the box:

  • Linksys EA3500 N750 Dual-Band Wireless Router with Gigabit and USB
  • CD-ROM with Setup Software and Resources
  • Ethernet Cable
  • Power Adapter

Linksys® App Enabled N750 Dual-Band Wireless N Router with Gigabit and USB Port - Write a Review Close  Close