Please wait...action in progress.
Linksys® WES610N Dual-Band Wireless N Bridge with 4-Port Switch
Images
IMAGES
 »

Linksys® WES610N Dual-Band Wireless N Bridge with 4-Port Switch

Part Number: WES610N
Be the first to write a review

 
List Price:
$82.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $82.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/14/2014.
Learn More
Linksys® WES610N Dual-Band Wireless N Bridge with 4-Port Switch Linksys® WES610N Dual-Band Wireless N Bridge with 4-Port Switch
$82.99
Product description: The versatile Dual-Band N Entertainment Bridge can make any wired device a part of your wireless network. It's optimized for streaming video and is ideal for wirelessly streaming or sharing music, photos, movies, and other files around the home.
 

The versatile Dual-Band N Entertainment Bridge can make any wired device a part of your wireless network. It's optimized for streaming video and is ideal for wirelessly streaming or sharing music, photos, movies, and other files around the home.

Features:

  • Built-in 4-Port Switch to easily connect multiple devices to a single WES610N
  • Optimized for video
  • Wireless Dual-Band N (2.4 or 5 GHz)
  • Fast Ethernet (10/100) 4-Port Switch
  • High speed up to 300 Mbps
  • Optimized for streaming video & gaming
  • Converts wired devices to wireless
  • Easily connect HDTVs, Game Consoles & more
  • 1-Year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: 2.4 GHz and 5 GHz
  • Standards: IEEE 802.3u, 802.11g, 802.11b, 802.11a, 802.11n
  • Antennas: 3 Internal
  • Ethernet ports x speed: 4 x 10/100

Linksys® WES610N Dual-Band Wireless N Bridge with 4-Port Switch - Write a Review Close  Close