Please wait...action in progress.
Sorry, Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue:
Toshiba 500GB Canvio 3.0 Portable Hard Drive - Blue
Images
IMAGES
 »

Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue

Part Number: HDTC605XL3A1
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue
Rated 4.5/5 based on 2 customer reviews
Product description: For those who want a smarter way to preserve their most precious digital files and memories, Toshiba's Canvio 3.0 portable hard drive offers a complete system backup solution with cloud backup capability in an easy-to-use interface.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
Does goodOctober 21, 2012
by Bqqmpa from Port st lucie, fl
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
Bought it 10/20/12 used windows 7 backup & restore. Worked fine. Will see how it does next week on automatic backup
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week

Overall Rating: 4 out of 5 4 out of 5
Does not work under Ubuntu 11.10 and 12.04April 29, 2012
by BlackAngus
Features: 4  out of 5 4 out of 5
Performance: 4 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
Wanted to use this little drive as a Ubuntu boot disk. Alas, Ubuntu has a problem recognizing the drive and will stop dead when it is trying to identify the drive. Works great on Windows 7 and Windows 8
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month
Customer Rating Summary
Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue
Averages based on 2 customer reviews
Overall Rating: 4.5 out of 5
Features: 4.0 out of 5
Performance: 4.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 5.0 out of 5
2 of 2 (100%) customers would recommend this product to a friend.

Toshiba 500GB Canvio® 3.0 Portable Hard Drive - Blue - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.