Toshiba All-in-One DX735-D3360 Desktop

Average Customer Rating:

goes great with check to include

Performance

Processor*
Intel® Core™ i7-2670QM processor
Operating System*
Windows 7 Home Premium (64-bit), SP1
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory & Storage

Memory*
6GB DDR3 1333MHz memory
Hard Drive*
1.0TB HDD (7200rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive (+/-R double layer) with Labelflash®

Audio & Video

Display Size
23.0" widescreen
Display Type*
FHD TruBrite® LED sidelit Display with Touch Screen + Tilt Base
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
Microphone input port with Toshiba Sleep and Music, Onkyo® stereo speakers, R/L audio port, Waves MaxxAudio® 3

Communication

Webcam
1.3MP Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V3.0 + HS
LAN
10/100/1000 Ethernet LAN

Expansion

TV Tuner
CIR for TV Tuner, TV Tuner Antenna port (Coax), TV Tuner/IR Blaster
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports, 3-USB (2.0)
HDMI
HDMI-In

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
Corel® Label@Once, Corel® WinDVD BD, CyberLink PowerCinema 7.1 Touch Software, Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Touch Pack, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Norton™ Internet Security 2012 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Waves MaxxAudio® 3
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor

Physical Description

Inputs and Controls
AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Display-In via HDMI, Media Center Remote Control, Mute button, Premium Wireless Keyboard with 10-Keypad (black) and media buttons, TOSHIBA eco utility™ (Energy-saving mode), Volume Control (Up & Down), Wireless Mouse
Weight*
Starting at 17.6 lbs.
Color
Black
Dimensions
25.6" x 7.50" x 17.3"

MSRP: $1199.99

not available for sale from
the toshiba online store

  • Desktop summary
  • Intel® Core™ i7-2670QM processor
  • Windows 7 Home Premium (64-bit), SP1
  • 6GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 1.0TB HDD (7200rpm, Serial ATA)
  • Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive (+/-R double layer) with Labelflash®