Toshiba All-in-One LX815-D1210 Desktop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

comp. works great

POSTED BY: flash
Overall rating: 5 out of 5 5 out of 5

I rate this comp. very good. Grandchild is home schooled and this works perfect for it.

i like it

POSTED BY: tricia , plymouth, mass.
Overall rating: 5 out of 5 5 out of 5

ive only had it for a week but i love it

MSRP: $699.99

not available for sale from
the toshiba online store

  • Desktop summary
  • Intel® Pentium® Processor B970
  • Windows 7 Home Premium (64-bit), SP1
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5900 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)