Toshiba All-in-One LX835-D3215 Desktop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

all in one

POSTED BY: mustang
Overall rating: 5 out of 5 5 out of 5

i really love this all in one=it is the 3rd toshiba comp i have owned

laptop

POSTED BY: Steve , Florida
Overall rating: 4 out of 5 4 out of 5

Decent laptop. Would prefer a taller screen. Keyboard hard to get used to.

MSRP: $972.5

not available for sale from
the toshiba online store

  • Desktop summary
  • Intel® Core™ i5-3210M Processor
  • Windows 7 Home Premium (64-bit), SP1
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5900 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)