Toshiba All-in-One LX835-D3220 Desktop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Best Investment!!! AWSOME !!!!!!!

POSTED BY: Turin79 , Fort Bragg NC
Overall rating: 5 out of 5 5 out of 5

Excellent display, great Sound and design! Won't go for anything other than Toshiba*

Very Good Computer

POSTED BY: Chippendog , Fruitland Park, FL
Overall rating: 5 out of 5 5 out of 5

So far this has been an ideal computer, after I removed some of the junk programs that are preinstalled. Beyond me why manufacturer's have to try and jamb Norton down your throat.

Great machine, fast, easy

POSTED BY: wibbs , Riverside, CA
Overall rating: 5 out of 5 5 out of 5

Setting up the computer was easy. Not a lot of adware to remove and a relatively clean installation of Windows 7.

Awesome computer

POSTED BY: Lolind , Lake Havasu, AZ
Overall rating: 4 out of 5 4 out of 5

This computer and graphics are fantastic I love the touch screen and wireless keyoard and mouse.

MSRP: $1074.99

not available for sale from
the toshiba online store

  • Desktop summary
  • Intel® Core™ i5-3210M Processor
  • Windows 7 Home Premium (64-bit), SP1
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5900 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)