Toshiba All-in-One PX35t-A2210 Desktop

Average Customer Rating:

BRING HOME A TOUCH OF ELEGANCE.

Designed as a simple, elegant, yet powerful hub for family entertainment and productivity, the PX30 All-in-One Touchscreen Desktop Computer comes with a brawny processor from Intel®, tons of storage, plus a huge 23" diagonal, touch-sensitive, 1080p, Full HD display.

TOUCHSCREEN FREEDOM.

Get the most out of the Windows 8 touch experience with a huge 23" diagonal, 1080p, Full HD, touch-sensitive display. It incorporates 10-finger touchscreen options for better access to all the fun Windows 8 features, and an anti-fingerprint coating as well. You'll have more freedom to roam, move your tiles around and work with multiple files at once.

EXCEPTIONAL PERFORMANCE.

With 6GB (expandable up to 16GB) of RAM and an Intel® Core™ i3 processor you can run today's popular software and power though your to-do list, budgeting and school assignments. What's more, you and everyone in the house can share 1 terabyte of storage for your videos, files, pictures and music.

LOADED WITH EXTRAS.

This All-In-One PC is loaded with extra features. Newly enhanced USB 3.0 Sleep & Charge lets you charge a smartphone, tablet and other devices, even when your PC is off. Voice recognition and gesture control let you give PC commands without using a keyboard or mouse. And watch programs launch faster, thanks to Toshiba's HDD Accelerator.

RICH, CLEAR SOUND.

Immerse yourself in high-quality surround sound with DTS Studio Sound™ and acclaimed Harman Kardon® stereo speakers. DTS Studio Sound™ delivers deep, rich bass and crystal clear dialog at maximum volume levels without any fluctuations, clipping or distortion. Plus, speakers and technologies can be tuned for peak performance, so you always get the sound you love.

SIMPLE, ELEGANT AND SPACE-SAVING.

The All-In-One is so sleek and sophisticated it almost becomes part of your décor. Along with a small footprint, it features a classy white Skyline design. It also comes with edge-to-edge glass, an attractive base, plus a wireless, pre-paired, raised-tile keyboard and cool-looking mouse. Not only that, it's engineered to get you up and running quickly. Just connect one simple cable and you're ready to go.

GEARED FOR GREAT ENTERTAINMENT.

With the big, brilliant 23" diagonal, 1080p, Full HD display on this PC you'll enjoy better color, clarity and contrast for all your visual entertainment. Together with an awesome sound system, you'll have all the features you need to take movie-watching, gaming, photography and other pursuits to new heights. Spin up a DVD. And tap into huge central storage for yourself and everyone else.

This model includes

Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
Capacitive 10-finger Multi-touch
Capacitive 10-finger Multi-touch
The ten-finger multi-touch screen design on this tablet lets you navigate and control your visual experience with ease.
7200 RPM Hard Drive
7200 RPM Hard Drive
High-speed 7200RPM SATA hard drives give you quicker access to your files and multimedia, so you’ll spend less time waiting and more time enjoying.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Sleep-and-Music
Sleep-and-Music
Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down. Learn More »
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
PC Health Monitor
PC Health Monitor
Toshiba’s PC Health Monitor alerts you to issues before they become problems, constantly gauging your machine’s temperature and power usage, while checking the hard drive to help protect against shocks. Learn More »
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $1,029.99
  • -$50.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $979.99
  • »
  • Free Ground Shipping

add to cart
  • Desktop summary This product is prebuilt.
  • Intel® Core™ i3-3120M dual core processor
  • Windows 8
  • 6GB DDR3 memory
  • 1TB (7200RPM) hard disk drive
  • Mobile Intel® graphics
  • 1920x1080 TruBrite® touchscreen display
  • Wi-Fi® (802.11a/g/n)
  • Wireless keyboard & mouse
  • HDMI-in port
  • 4 USB 3.0 ports
  • Accessories Added: