Please wait...action in progress.
Sorry, Toshiba CB35-A3120 Chromebook is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba CB35-A3120 Chromebook:   
AC Adapters AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba CB35-A3120 Chromebook:
Toshiba CB35-A3120 Chromebook
Images
IMAGES
 »

Toshiba CB35-A3120 Chromebook

  • Intel® Celeron® Processor 2955U
  • Chrome OS™
  • 2GB DDR3L 1600MHz (max 2GB)
  • Intel® Integrated Graphics
  • 16GB solid state flash memory (eMMC) + optional 100GB Google Drive included (free for 2 years)
  • Wi-Fi® Wireless networking (802.11a/g/n)
  • Bluetooth® V4.0
  • Chrome Keyboard (black)
  • Li-Ion (52Wh, 4-Cell)--not user replaceable
  • 2-USB (3.0) ports
Intel® Celeron® Processor
Part Number: PLM01U-002005
Average Customer Rating: 
Read 32 reviews

Questions? Call us at 800-316-0920
Toshiba CB35-A3120 Chromebook Toshiba CB35-A3120 Chromebook
Rated 4.7879/5 based on 32 customer reviews
Product description: Toshiba CB35-A3120 Chromebook
 

Toshiba CB35-A3120 Chromebook Specifications

Performance

Processor*
Intel® Celeron® Processor 2955U
Operating System*
Chrome OS™
Graphics Engine*
Intel® HD Graphics

Memory and Storage

Memory*
2GB DDR3L 1600MHz (max 2GB)
Hard Drive*
16GB solid state flash memory (eMMC) + optional 100GB Google Drive included (free for 2 years)

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11a/g/n)
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (52Wh, 4-Cell)--not user replaceable
Battery Life*
Up to 9 hours

Expansion

Media
Memory Card Reader
USB Ports
2-USB (3.0) ports
HDMI
HDMI® output port
RGB
No RGB port

Software, Support and Security

Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Chrome Keyboard (black)
Weight*
Starting at 3.3 lbs.
Color
Sunray Silver

Toshiba CB35-A3120 Chromebook - Write a Review Close  Close