Toshiba CB35-A3120 Chromebook

Average Customer Rating:

Performance

Processor*
Intel® Celeron® Processor 2955U
Operating System*
Chrome OS™
Graphics Engine*
Intel® HD Graphics

Memory and Storage

Memory*
2GB DDR3L 1600MHz (max 2GB)
Hard Drive*
116GB: 16GB Solid State Drive + 100GB Google Drive included (free for 2 years)

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11a/g/n)
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (52Wh, 4-Cell)--not user replaceable
Battery Life*
Up to 9 hours

Expansion

Media
Memory Card Reader
USB Ports
2-USB (3.0) ports
HDMI
HDMI® output port
RGB
No RGB port

Software, Support and Security

Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Chrome Keyboard (black)
Weight*
Starting at 3.3 lbs.
Color
Sunray Silver

MSRP: $279.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Celeron® Processor 2955U
  • Chrome OS™
  • 2GB DDR3L 1600MHz (max 2GB)
  • Intel® Integrated Graphics
  • 116GB: 16GB Solid State Drive + 100GB Google Drive included (free for 2 years)
  • Wi-Fi® Wireless networking (802.11a/g/n)

shop for accessories