KIRAbook™ 13 i5Sm-Touch Ultrabook™


Performance

Processor*
Intel® Core™ i5-4200U Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD 4400 Graphics
Graphics Memory*
0MB-1792MB shared graphics memory

Memory and Storage

Memory*
8GB DDR3L 1600MHz memory
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
Touchscreen with Multigesture support, WQHD PixelPure™ LED Backlit Touch Screen display + Intel® Wireless Display Ready, Corning® Concore™ Glass
Display Resolution
16:9 aspect ratio, 221 pixels per inch, Supports 1080p content, 2560 x 1440
Audio
DTS Studio Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 7.75 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Password Security
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
2 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Clickpad pointing device with Windows 8 Gesture support, Frameless LED Backlit Keyboard
Weight*
Starting at 2.97 lbs.
Color
AZ91 magnesium alloy enclosure

MSRP: $1549.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-4200U Processor
  • Windows 8.1
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive