KIRAbook™ 13-i7s-touch Ultrabook™

Average Customer Rating:

Limit 5 per household

Performance

Processor*
Intel® Core™ i7-4500U Processor
Operating System*
Windows 8.1 Pro
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
0MB-1792MB shared graphics memory

Memory and Storage

Memory*
8GB DDR3L 1600MHz memory
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
Touchscreen with Multigesture support, WQHD PixelPure™ LED Backlit Touch Screen display + Intel® Wireless Display Ready, Corning® Concore™ Glass
Display Resolution
16:9 aspect ratio, 221 pixels per inch, Supports 1080p content, 2560 x 1440
Audio
DTS Studio Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 7.75 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, Adobe® Premiere® Elements 11 (full version), Adobe® Photoshop® Elements 11 (full version), DTS Studio Sound™, Hard disc (HDD) recovery, Intel® IPT Middleware, Intel® Wireless Display 3.5, Intel® Rapid Start Technology, Internet Explorer® 10, Norton™ Anti-Theft (24-month subscription), Norton™ Internet Security (24-month subscription), Norton™ Online Backup (24-month subscription), Dragon Assistant™, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
Clickpad pointing device with Windows 8 Gesture support, Frameless LED Backlit Keyboard
Weight*
Starting at 2.97 lbs.
Color
AZ91 magnesium alloy enclosure
  • $1,699.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,699.99
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4500U Processor
  • Windows 8.1 Pro
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
  • Bluetooth® V4.0
  • Clickpad pointing device with Windows 8 Gesture support
  • Frameless LED Backlit Keyboard
  • Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
  • 1-USB (3.0) port with USB Sleep and Charge
  • 2-USB (3.0) ports
  • Accessories Added: