Please wait...action in progress.
Toshiba recommends Windows.
Sorry, NB205-N330BL is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the NB205-N330BL:   
Batteries NB205-N330BL Batteries AC Adapters NB205-N330BL AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the NB205-N330BL:
mini NB205-N330BL
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

NB205-N330BL

  • Intel® Atom™ Processor N280
  • Genuine Windows® 7 Starter (32-bit)
  • 1GB memory
  • 250GB hard drive
  • Bluetooth®
  • Integrated webcam
Intel® Atom Processor
Part Number: PLL23U-00C01C
Average Customer Rating: 
Read 53 reviews

Questions? Call us at 800-316-0920
NB205-N330BL NB205-N330BL
Rated 4.3889/5 based on 53 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

NB205-N330BL Specifications

Performance

Processor*
Intel® Atom™ Processor N280
Operating System*
Windows 7 Starter (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator GMA950
Graphics Memory*
64MB-251MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB DDR2 533MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
10.1" widescreen
Display Type*
WSVGA TruBrite® LED Backlit
Display Resolution
1024x600
Audio
Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5800mAh, 6-Cell)
Battery Life*
Up to 9.08 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA PC Health Monitor, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Touch pad pointing device
Weight*
Starting at 2.93 lbs.
Color
Texture Finish in Royal Blue

NB205-N330BL - Write a Review Close  Close