Please wait...action in progress.
Toshiba recommends Windows.
Sorry, NB305-N410BL is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the NB305-N410BL:   
Batteries NB305-N410BL Batteries AC Adapters NB305-N410BL AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the NB305-N410BL:
Toshiba NB305-N410BL Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

NB305-N410BL

  • Intel® Atom™ Processor N450
  • Genuine Windows® 7 Starter
  • 1GB DDR2 memory
  • 250GB hard drive
  • Intel® Integrated Graphics
  • 802.11n wireless
  • Integrated webcam
  • Memory Card Reader
  • 1-Year Standard Limited Warranty
IntelĀ® Atom Processor
Part Number: PLL3AU-00G00C
Average Customer Rating: 
Read 444 reviews

Questions? Call us at 800-316-0920
NB305-N410BL NB305-N410BL
Rated 4.3326/5 based on 444 customer reviews
Product description: Shop Toshiba Direct for the Toshiba NB305-N410BL lightweight Laptop. NB305-N410BL laptops feature a 10.1" screen, 250GB hard drive & more.
 

NB305-N410BL Specifications

Performance

Processor*
Intel® Atom™ Processor N450
Operating System*
Windows 7 Starter (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 3150
Graphics Memory*
0MB-384MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB DDR2 memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
10.1" widescreen
Display Type*
WSVGA TruBrite® LED Backlit
Display Resolution
1024x600
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5800mAh, 6-Cell)
Battery Life*
Up to 11.08 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Microsoft® Works Version 9.0, Norton™ Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA PC Health Monitor, TOSHIBA ReelTime™, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard, Touch pad pointing device with multi touch control
Weight*
Starting at 2.60 lbs.
Color
Texture Finish in Royal Blue

NB305-N410BL - Write a Review Close  Close