Please wait...action in progress.
Toshiba recommends Windows® 7.

Toshiba mini NB205 — Small in hand. Big on innovation.

Toshiba mini NB205 Open View
  • Extra light and super easy to carry
  • Smartly equipped for fun and functionality
  • A convenient, budget-friendly companion PC
starts at: $[finalPrice]

mini NB205 Open View
Easy to Carry
Our Toshiba mini NB205 companion PC is perfect for on-the-go fun and convenience. At less than three pounds, this lightweight mini laptop is super-practical and can be carried around virtually anywhere.
Premium Design
With full-size keys and touchpad and a comfort-driven display, these mini notebooks come in a choice of exciting colors — Onyx Black, Frost White, Posh Pink, Royal Blue or Sable Brown. Select models even offer a beautiful textured finish. Quite simply, the Toshiba mini NB205 is made for showing off.
Mini NB205 Screen Size
Small in Size, Big on Features
Plenty of convenient features like USB Sleep-and-Charge ports that power your gadgets even when the PC is off, a Hard Drive Impact Sensor to help safeguard your data from sudden movement or drops, and international limited warranty coverage so you won't have to worry when taking it on the road.
Incredible Battery Life
This little mini goes a long way. With a 6-cell battery (standard on most models) you'll get up to 9 hours of battery life to power your busy day so you can surf the Web, enjoy light games, chat with your friends and family or listen to music.
Always Connected
This companion PC offers a great way to enjoy the people, places and media that enrich your mobile life, thanks to an excellent connectivity suite — built-in Wi-Fi®, wired Ethernet, a Webcam, three USB ports, even Bluetooth® on select models. That makes it extra easy to surf the Net, e-mail and IM, plus connect with social networks while on the move.
Mini NB205 Colors
Toshiba Design, Quality and Innovation
The mini NB205 stands apart as a showcase of Toshiba quality, reliability and innovation, backed by our award-winning service and support. It's even ENERGY STAR-compliant and EPEAT Gold to help you go green.
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.