Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Portege M750-S7221 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege M750-S7221:   
Batteries M750-S7221 Batteries AC Adapters M750-S7221 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege M750-S7221:
Portege M750-S7221
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege M750-S7221

  • Intel® Core™2 Duo Processor T6600
  • Windows® XP Tablet PC Edition w/Recovery media for Windows® 7 Professional
  • 2GB PC6400 DDR2 800MHz SDRAM
  • Intel® Integrated Graphics
  • 160GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • Cross-Functional button (TOSHIBA Mobility Center)
  • Display Rotation button
  • Presentation Button
  • Toshiba Assist Button
  • Touch pad pointing device
  • Windows Mobility Center Button
  • Windows Security button
  • Li-Ion (4700mAh)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Centrino® Processor
Part Number: PPM75U-0P704H

Questions? Call us at 800-316-0920
Portege M750-S7221 Portege M750-S7221
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 
Select an image from right panel to see a larger view.
Portege M750-S7221 Laptop
Your select model may not have all the features, ports, or other items corresponding to those shown on the image. Please see detailed specifications for more information
Scroll to bottom
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop
Portege M750-S7221 Laptop

Portege M750-S7221 - Write a Review Close  Close