Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege M780-S7231 Tablet PC is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege M780-S7231 Tablet PC:   
Batteries M780-S7231 Tablet PC Batteries AC Adapters M780-S7231 Tablet PC AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege M780-S7231 Tablet PC:
Portege M780-S7231 Tablet PC
Images
IMAGES
 »

Portege M780-S7231 Tablet PC

Intel® Core™ i5 Processor
Part Number: PPM78U-07702U
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Portege M780-S7231 Tablet PC Portege M780-S7231 Tablet PC
Rated 4.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Portege M780-S7231 Tablet PC Specifications

Performance

Processor*
Intel® Core™ i5-560M processor
Operating System*
Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1240MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB DDR3 1066MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
12.1" widescreen
Display Type*
WXGA LED Backlight LCD Display supporting digital pen and Touch Screen
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (51Wh, 6-Cell)
Battery Life*
Up to 5.15 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
Software*
AuthenTec EntréPad® TrueSuite® technology, Infineon® TPM Software Professional Package, Microsoft® Office OneNote® 2007, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Windows Media Player 12, Norton™ Internet Security 2010 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, TOSHIBA Service Station, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard (black), Cross-Functional button (TOSHIBA Mobility Center), Digital Pen, Display Rotation button, Presentation Button, Toshiba Assist Button, Touch pad pointing device, Windows Security button
Weight*
Starting at 4.63 lbs.
Color
Titanium Silver

Portege M780-S7231 Tablet PC - Write a Review Close  Close