Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Portege R500-S5003 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege R500-S5003:   
Batteries R500-S5003 Batteries AC Adapters R500-S5003 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R500-S5003:
Portable Lightweight Laptop Computers – Portege R500-S5003
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege R500-S5003

  • Windows® XP Professional (SP2)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • Bluetooth® V2.0 + EDR
  • 85 key US keyboard
  • Toshiba Outdoor Display Switch
  • Touch pad pointing device
  • Li-Ion (2900mAh)
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PPR50U-03X020
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Portege R500-S5003 Portege R500-S5003
Rated 5.0/5 based on 1 customer reviews
Product description: With its ultralight design and stunning silhouette, the feather light 1.72 pound Portégé R500 Series is the transcendent expression of executive mobility and style. Offering the world's lightest widescreen 12.1" notebook PC in one configuration, and the world's thinnest widescreen 12.1" notebook PC with an integrated DVD-SuperMulti drive in another, the Portégé R500 Series represents an uncompromising synthesis of portability and productivity that's meticulously engineered for the demands of executive computing. The Portégé R500 Series incorporates the world's first indoor/outdoor transreflective widescreen 12.1" LED backlit display, a brilliant innovation that is ideal for usage in virtually any lighting condition. Powered by Intel Centrino Duo Mobile Technology, Portégé R500 also provides tremendous battery life on a single charge. With the world's first widescreen 12.1" notebook PC with integrated 7mm DVD-SuperMulti drive, Portégé R500 eliminates the bulk and inconvenience of carrying external drives and cables, making it the ultimate ultraportable - the ultralight, all-in-one mobility platform executives have long desired. To protect against the physical rigors of mobile computing, Toshiba integrates lightweight, shock-absorbing 3rd Generation EasyGuard Technology that better safeguards the HDD and other critical components. Protective features, including multi-level passwords, a fingerprint reader and built-in encryption capabilities, help keep sensitive data and personal information safe from unauthorized access, giving users even greater security and peace of mind.
 

Portege R500-S5003 Specifications

Performance

Operating System*
Windows® XP Professional (SP2)
Graphics Engine*
Intel® Graphics Media Accelerator 950

Audio and Video

Display Size
12.1" widescreen
Display Type*
Transreflective type, WXGA with High Brightness
Display Resolution
1280x800
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Wireless LAN*
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet

Power

AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (2900mAh)

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
1-SD Slot
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Password Security, Security Cable Lock Slot
Software*
AuthenTec EntréPad® TruePrint® technology, Infineon® TPM Software Professional Package 2.0, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2007 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2), Ulead® DVD MovieFactory® for Toshiba
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Outdoor Display Switch, Touch pad pointing device
Weight*
Starting at 1.72 lbs.
Color
Aluminum Silver

Portege R500-S5003 - Write a Review Close  Close