Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege R600-S4202 Laptop is not available for sale through But...
We sell batteries and other accessories for the Portege R600-S4202 Laptop:   
Batteries R600-S4202 Laptop Batteries AC Adapters R600-S4202 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R600-S4202 Laptop:
Portege R600-S4202 Laptop
Product Tour

Portege R600-S4202 Laptop

  • Intel® Core™2 Duo Processor SU9400 (1.40GHz)
  • Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional
  • 3GB memory
  • 128GB solid state drive (SSD)
  • Bluetooth®
  • Integrated webcam and fingerprint reader
  • 3-Year Standard Limited Warranty
Intel® Centrino® 2 Processor
Part Number: PPR60U-01900C
Average Customer Rating: 
Read 4 reviews

Questions? Call us at 800-316-0920
Portege R600-S4202 Laptop Portege R600-S4202 Laptop
Rated 4.75/5 based on 4 customer reviews
Product description: Shop Direct for the Toshiba Portege R600-S4202 powerful, lightweight laptop computer. R600-S4202 notebooks feature long battery life & ultra-fast processors.

Portege R600-S4202 Laptop Specifications


Intel® Core™2 Duo Processor SU9400
Operating System*
Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1340MB dynamically allocated shared graphics memory

Memory and Storage

3GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
128GB mSATA solid state drive (SSD)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
12.1" widescreen
Display Type*
LED sidelight, Transreflective type, WXGA with High Brightness
Display Resolution
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)


Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth® V2.1 + EDR
Intel® PRO/1000 - 10/100/1000 Ethernet


AC Adapter
45W (15V 3A) 100-240V AC Adapter
Li-Ion (5800mAh)
Battery Life*
Up to 7.53 hours


SmartCard Reader
No SmartCard Reader slot
Secure Digital (SDHC) slot
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Multiple-Level Password Utilities
AuthenTec EntréPad® TruePrint® technology, Google Picasa™, Infineon® TPM Software Professional Package, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2)
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Assist Button, Toshiba Outdoor Display Switch, Touch pad pointing device
Starting at 2.4 lbs.
Aluminum Silver

Portege R600-S4202 Laptop - Write a Review Close  Close