Portégé® Z10t-A2111 Detachable Ultrabook™

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 5 per household

Some accessory offers are valid only at time of PC purchase

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™ i7-4610Y Processor
Operating System*
Windows 8.1 Pro
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
FHD LED Backlit Digitizer Touchscreen Display with In-Plane Switching Technology (IPS) & Anti-glare coating
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Built-in stereo speakers, Volume up/down buttons

Communication

Webcam
1.0MP HD front camera with microphone, 3MP rear camera with auto-focus, digital zoom (Up to 1080p video capture)
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth
Bluetooth® V4.0
LAN
Intel® 82579LM Gigabit Network Connection

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (39Wh, 6-Cell)—*Not user replaceable
Battery Life*
Up to 7.5 hours

Expansion

SmartCard Reader
No SmartCard Reader slot

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, DTS Studio Sound™, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2)
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Keyboard Dock: Spill resistant LED Backlit Keyboard, Touch pad pointing device with Windows 8 gesture control, Accupoint pointing device, Eject Button, RGB, HDMI, 1-USB (2.0), 10/100/1000 LAN, and Docking Connector , Tablet: Active Digitizer Pen, Micro HDMI®, Microphone/Headphone port, 1-USB (3.0), Docking Connector, Memory Card Reader, Power, Up/Down Volume, and Rotation Lock
Weight*
Starting at 1.98 lbs (tablet only), Starting at 3.24 lb (with keyboard dock)
Color
Ultimate Silver
  • $1,799.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,799.00
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4610Y dual core processor
  • Windows 8.1 Pro
  • 8GB DDR3L memory
  • 256GB solid state drive
  • USB Optical Drive sold separately
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Intel® Dual-Band Wireless-N 7260 2x2 AC Plus Bluetooth 4.0 + WiDi capable
  • Detachable keyboard dock
  • Starting at 3.24 lbs (w/keyboard dock)
  • Accessories Added: