Toshiba Portege Z35-AST3N07 Ultrabook™

Free ground shipping on laptops $499+

Limit 5 per household

Performance

Processor*
Intel® Core™ i7-4500U Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
0MB-1792MB shared graphics memory

Memory and Storage

Memory*
8GB DDR3L 1600MHz (Memory is not user replaceable)
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Studio Sound™, Built-in stereo speakers, Microphone input port/Headphone output port(shared)

Communication

Webcam
Full HD Webcam (2.0 MP) and stereo microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (52Wh, 4-Cell)--not user replaceable
Battery Life*
Up to 12.08 hours using Windows 8.1 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Flash Player, DTS Studio Sound™, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2), TOSHIBA Shock Protection System, Hinge Design Enhancement
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Accupoint pointing device, Premium Spill-resistant Raised Tile Backlit Keyboard (black), Touch pad pointing device with multi touch control
Weight*
Starting at 2.60 lbs.
Color
Cosmo Silver
  • $1,399.99
  • -$30.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,369.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4500U processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 8GB DDR3L memory
  • 256GB solid state drive
  • Mobile Intel® HD graphics
  • (1366x768) LED backlit display
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth 4.0
  • LED Backlit Raised Tile Keyboard
  • Cosmo Silver
  • Starting at 2.6 lbs.
  • Accessories Added: